Flexible sheet metal or aluminum cases with small form factor for standard and non-standard PCBs:
- Interscale - nVent SCHROFF´s most flexible sheet metal enclosure with integrated EMC-shielding
- Minipac - Convenient and robust small case to accommodate standardised and non-standardised PCBs. Usable as desktop enclosure or wall mount
discover OUR Interscale Solutions
Filter By
Filter By
Products | 32 results
Interscale Desktop Case, Perforated, 88 mm, 310 mm, 221 mm
- Product Type: Small Form Factor Case
- Product Family: Interscale
- Type: Desktop
- Height: 88.1 mm
- Width: 310 mm
- Depth: 221 mm
- Material: Steel
- Color: Anthracite Grey
- Color Code: RAL 7016
- Protection Rating: IP20
- Cooling: Perforated
- Package Quantity: 1
Catalog #:
14825-275
Interscale for Embedded NUC, Conduction Cooled, 44 x 112 x 107 mm
- Product Type: Small Form Factor Case
- Product Family: Interscale
- Type: Desktop
- Height: 43.7 mm
- Width: 112 mm
- Depth: 106.5 mm
- Material: Steel
- Color: Anthracite Grey
- Color Code: RAL 7016
- Protection Rating: IP20
- Cooling: Conduction Cooled
- Package Quantity: 1
Catalog #:
14830-002