Skip to main content

Please Select Your Country/Language Preferences

Front Panels without Handles

Products | 19 results

Front Panel, Front anodized, Rear Conductive, Unshielded, 9 U, 4 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 4 U
    • Height: 395.1 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Package Quantity: 5
Catalog #:
30847-476

Front Panel, Front anodized, Rear Conductive, Unshielded, 9 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 9 U
    • Height: 395.1 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Package Quantity: 5
Catalog #:
30847-480

Front Panel, Front anodized, Rear Conductive, Unshielded, 9 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 9 U
    • Height: 395.1 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Package Quantity: 5
Catalog #:
30847-482

Front Panel, Front anodized, Rear Conductive, Unshielded, 9 U, 12 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 9 U
    • Height: 395.1 mm
    • Rack Width: 12 HP
    • Width: 60.6 mm
    • Package Quantity: 5
Catalog #:
30847-484

Front Panel, Front anodized, Rear Conductive, Unshielded, 9 U, 84 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Handle Type: None
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 9 U
    • Height: 395.1 mm
    • Rack Width: 84 HP
    • Width: 426.4 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30847-556

Front Panel, Refrofit Shielding, 9 U, 84 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Stainless Steel
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 9 U
    • Height: 395.1 mm
    • Rack Width: 84 HP
    • Width: 426.4 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 1
Catalog #:
30846-859

Front Panel, U-profile, Refrofit Shielding, 9 U, 84 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 9 U
    • Height: 395.1 mm
    • Rack Width: 84 HP
    • Width: 426.4 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 1
Catalog #:
20848-280

PMC Mezzanine Front Panel, Non-Shielded, Untreated Zinc Die-Cast, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • Material: Zinc
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: No
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
Catalog #:
20835-896

PMC Mezzanine Front Panel, Non-Shielded, Anodized Al, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • Material: Aluminum
    • Front Finish: chrome plated
    • Rear Finish: chrome plated
    • Treated Edges: Yes
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
Catalog #:
20835-899

PMC Mezzanine Front Panel, Non-Shielded, Chrome Plated Zinc Die-Cast, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • Material: Zinc
    • Front Finish: chrome plated
    • Rear Finish: chrome plated
    • Treated Edges: Yes
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
Catalog #:
20835-929

PMC Mezzanine Front Panel, Non-Shielded, Black Chromated Zinc Die-Cast, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • Material: Zinc
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
Catalog #:
20835-931

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, anodized Al, 1 piece

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 1
Catalog #:
20835-598

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, anodized Al, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Aluminum
    • Treated Edges: No
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
Catalog #:
20835-889

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Untreated Zinc Die-Cast, 1 piece

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Zinc
    • Treated Edges: No
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 1
Catalog #:
20835-890

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Untreated Zinc Die-Cast, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Zinc
    • Front Finish: Chrome Plated
    • Rear Finish: Chrome Plated
    • Treated Edges: Yes
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
Catalog #:
20835-893

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Black Chromated Zinc Die-Cast, 1 piece

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Zinc
    • Front Finish: Chrome Plated
    • Rear Finish: Chrome Plated
    • Treated Edges: Yes
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 1
    • Color: Black
Catalog #:
20835-922

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Chromated Zinc Die-Cast, 1 piece

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Zinc
    • Front Finish: Chrome Plated
    • Rear Finish: Chrome Plated
    • Treated Edges: Yes
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 1
Catalog #:
20835-923

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Black Chromated Zinc Die-Cast, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Zinc
    • Front Finish: Chrome Plated
    • Rear Finish: Chrome Plated
    • Treated Edges: Yes
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
    • Color: Black
Catalog #:
20835-924

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Chromated Zinc Die-Cast, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Zinc
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
Catalog #:
20835-928