Skip to main content

Please Select Your Country/Language Preferences

Front Panels without Handles

Products | 8 results

Front Panel Kit, Shielded, Bottom Hinged, 6 U, 84 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Hinged, Bottom
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 84 HP
    • Width: 426.4 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 1
Catalog #:
20848-604

Front Panel Kit, Unshielded, Bottom Hinged, 6 U, 84 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Hinged, Bottom
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 84 HP
    • Width: 426.4 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 1
Catalog #:
20838-276

Front Panel, anodized with untreated edges, Unshielded, 6 U, 84 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Handle Type: None
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 84 HP
    • Width: 426.4 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 1
Catalog #:
30818-598

Front Panel, anodized, Unshielded, Screw Assembly 6 U, 84 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: Yes
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 84 HP
    • Width: 426.4 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 1
Catalog #:
30807-776

Front Panel, Front Anodized, Rear Conductive, Shielded, Side Hinged, 6 U, 84 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Hinged, Side
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 84 HP
    • Width: 426.4 mm
    • Package Quantity: 1
Catalog #:
20848-617

Front Panel, Front anodized, Rear Conductive, Unshielded, 6 U, 84 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Handle Type: None
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 84 HP
    • Width: 426.4 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 1
Catalog #:
30838-204

Front Panel, Refrofit Shielding, 6 U, 84 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Stainless Steel
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 84 HP
    • Width: 426.4 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 1
Catalog #:
30846-771

Front Panel, U-profile, Refrofit Shielding, 6 U, 84 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 84 HP
    • Width: 426.4 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 1
Catalog #:
20848-189