Skip to main content

Please Select Your Country/Language Preferences

Front Panels without Handles

Filter By

Filter By

Products | 1 results

Front Panel, U-profile, Refrofit Shielding, 6 U, 9 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 261.8 mm
    • Rack Width: 9 HP
    • Width: 45.38 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30848-385