Skip to main content

Please Select Your Country/Language Preferences

Rackpower PDU, Multi Phase, 400 VAC, 32 A, 21x IEC C13, 3x IEC C19, RP3000, RCM

  • RackPower Intelligent Power Distribution Units enable control of power on Cabinets as well as Open Frame Racks and Wall-Mount enclosures
  • Input 400 VAC, Multi Phase
  • External communications and monitoring - protected and secure LAN connections
  • Field Replaceable Hot swappable Smart Monitor (RP-Meter) and DC Module
  • Local and remote power monitoring of circuits showing data for current (AMP), voltage (Volt), power (kW), energy consumption (kWh) and power factor of entire PDU with a metering accuracy to within +/- 1 %
More

Catalog #:

60110-460
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Socket Strip
  • Socket Type: (21) IEC C13; (3) IEC C19
  • Number of Sockets: 24
  • Color: Black
  • With Switch: Yes
  • Length: 1700 mm
  • Voltage AC: 400 V
  • Height: 80 mm
  • Width: 54 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

Temperature & Temperature-/Humidity Sensors
Sensor for PDU, Temperature Sensor
Catalog #: NPS1
Temperature & Temperature-/Humidity Sensors
Sensor for PDU, Temperature & Humidity Sensor
Catalog #: NPS2
IP Gateway for PDU
IP Gateway for PDU, Horizontal Mounting
Catalog #: NPDH
IP Gateway for PDU
IP Gateway for PDU, Vertical Mounting
Catalog #: NPDV

ADDITIONAL PRODUCT DETAILS

RackPower Intelligent Power Distribution Units enable remote control power on Cabinets, Open Frame Racks and Wall Mount enclosures. The units have a broad range of features to choose from.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Socket strip, steel, with 32 A resetable fuse; connecting cable, 3 m, black, 3G 1.5 mm² sp H05V V-F; plug IEC 60309, 32 A, 2P+E 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.