"Socket Strip, SCHUKO, 7 Sockets, 19"", With Mains Suppression Filter"
- 230 V, 16 A
- Horizontal or vertical mounting
- Connecting cable 2 m with SCHUKO/UTE plug
- In accordance with DIN 57620, VDE 0620
- Installation height 1 U
- Socket strips with SCHUKO sockets
- Socket strips can be rotated through all four directions (in 90° increments) during installation
Data subject to change without notice
PRODUCT ATTRIBUTES
- Socket Type: SCHUKO
- Socket Quantity: 7
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Mains Suppression Filter
- Depth: 44 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with Schuko outlets.
Please order mounting bracket for vertical mounting separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Al extrusion, 1 U, anodised, for socket inserts | 1 | |
2 | SCHUKO socket inserts (35° rotated, PA, RAL 7035) with mains suppression filter, nominal current 16 A, 19" | 7 | |
3 | Endpiece, PA, RAL 7035, removable | 2 | |
4 | Connecting cable, black, 2 m, 05VV‐F 3G 1.5 mm², with SCHUKO/UTE plug, PVC, encapsulated | 1 | |
5 | Mounting angle, PA, RAL 7035 | 2 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.