Skip to main content

Please Select Your Country/Language Preferences

Guide Rail Multi Piece, Mid-Piece, Aluminium Extrusion, 280 mm, 2 mm Groove Width, Silver, 10 Pieces

  • Middle profile for mounting guide rails for 2 mm groove width
  • 2 plastic end pieces are required; these are pushed on to both ends of the middle profile
  • Guide rails can be clipped into horizontal rails (Al extrusion) or into 1.5 mm thick plates
  • Storage temperature: from -40 °C ... 130 °C
More

Catalog #:

34560-893
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Guide Rail
  • Type: Middle Section
  • Works With: Subracks; Cases; Chassis
  • Board Depth: 280 mm
  • Groove Width: 2
  • Material: Aluminum
  • Color: Silver

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

24560141.tif image
Panhead Screw, Torx, Ø 2.5 mm, Length 9.3 mm, Thread-Forming, Steel Zinc Plated
Catalog #: 24560-141

Recommended products

guide rails multi piece
Guide Rail End Piece, 4.4" PCB Type, Groove Width 2 mm, Red
Catalog #: 64560-057

ADDITIONAL PRODUCT DETAILS

Guide rail mid-piece for individual multi-piece guide rails out of plastic or Aluminum extrusion. Suitable for Standard, Acessory, 4.4" PCB types and end pieces with coding.

Delivery mav be in Standard Pack Quantity (SPQ). Pricing is per individual item.

One guide rail consists of 1 pair of head pieces and 1 profile piece.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Al extrusion, groove width 2 mm 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.