Skip to main content

Please Select Your Country/Language Preferences

Horizontal Rail, Front, Type L-KD, Light, Short Lip, 20 HP

  • Standard rail at the front
  • Installation at top and bottom
  • Short lip (L-KD)
  • < 28 HP not to print
  • Aluminum extrusion, anodized finish, conductive contact surface
More

Catalog #:

34560-120
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Horizontal Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Type: Light, KD
  • Rack Width: 20 HP
  • Length: 106.68 mm
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

N01064-HorizontalRail-EN-2402-MS-GWSTR
Horizontal Rails Threaded Insert, M2.5, 20 HP
Catalog #: 34561-320
N01064-HorizontalRail-EN-2402-MS-GWSTR-LS
Horizontal Rail Perforated Strip, 20 HP
Catalog #: 30845-189
emc shielding
EMC Shielding Kit, Between Horizontal Rails, Stainless Steel, 20 HP
Catalog #: 24562-520

Recommended products

horizontal rail
Horizontal Rail Front, Type H-KD, Heavy, Short Lip, 20 HP
Catalog #: 34560-220
horizontal rail
Horizontal Rail, Front, Type H-LD, Heavy, Long Lip, for IEEE Application, 20 HP
Catalog #: 34560-320
horizontal rail
Horizontal Rail, Front, Type L-OD, Light, Without Lip, 20 HP
Catalog #: 34560-020
horizontal rail
Horizontal Rail, Front, Type L-KD, Light, Short Lip, 84 HP
Catalog #: 34560-184

ADDITIONAL PRODUCT DETAILS

The horizontal rail with a short lip makes a clean design to the assembled front panel.

Delivery is in standard pack multiples. Pricing is per individual item.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Horizontal rail, type L-KD, Al extrusion, anodised, conductive contact surfaces, without HP markings 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.