Skip to main content

Please Select Your Country/Language Preferences

Horizontal Rail, Front, Type L-OD, Light, Without Lip, 28 HP

  • For installation behind full-width front panel
  • < 28 HP not to print
  • Without lip (L-OD)
  • Aluminum extrusion, anodized finish, conductive contact surface
More

Catalog #:

34560-028
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Horizontal Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Type: Light, OD
  • Rack Width: 28 HP
  • Length: 147.32 mm
  • Package Quantity: 10

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Threaded insert
Horizontal Rails Threaded Insert, M2.5, 28 HP
Catalog #: 34561-328

Recommended products

Horizontal rail, front, type L-KD, "light", short lip (EuropacPRO)
Horizontal Rail, Front, Type L-KD, Light, Short Lip, 28 HP
Catalog #: 34560-128
Horizontal rail, front, type L-OD, "light", without lip (EuropacPRO)
Horizontal Rail, Front, Type L-OD, Light, Without Lip, 20 HP
Catalog #: 34560-020
Horizontal rail, front, type L-OD, "light", without lip (EuropacPRO)
Horizontal Rail, Front, Type L-OD, Light, Without Lip, 84 HP
Catalog #: 34560-084

ADDITIONAL PRODUCT DETAILS

The horizontal rail without a lip enable the use of a setups such as a 6 U front panel for a subrack which is split into 2 x 3 U.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Horizontal rail, type L-OD, Al extrusion, anodised, conductive contact surfaces, with HP markings 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.