Skip to main content

Please Select Your Country/Language Preferences

Guide Rail With Coding for CompactPCI/ VME64x, PC, 280 mm, 2.5 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces

  • NEW generation with coding type plastic guide rails for reliable retention of PCBs or plug-in units
  • Significantly increased stability, due to a optimized design and high quality material (PC)
  • Improved fire safety properties, fulfills EN 45545-2 requirement sets R22, R23 and R24 with HL3
  • “Halogen-Free”, according to IEC 61249-2-21
  • Can be clipped into horizontal rails (Al extrusion) or into 1.5 mm thick plates
  • Can be bolted to the horizontal rails Type H and R for higher shock and vibration requirements
  • Optional ESD clip for an conductive contact between PCB and horizontal rail available
  • Storage temperature: from -40 °C ... 130 °C
More

Catalog #:

24568-331
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Guide Rail
  • Type: Coding
  • Works With: Subracks; Cases; 19" Chassis; Systems
  • Board Depth: 280 mm
  • Groove Width: 2.5
  • Material: Polycarbonate; Aluminum
  • Color: Red; Silver
  • Complies With: EN 45545-2
  • Package Quantity: 10

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

24560141.tif image
Panhead Screw, Torx, Ø 2.5 mm, Length 9.3 mm, Thread-Forming, Steel Zinc Plated
Catalog #: 24560-141
esd clip europac pto
Guide Rail ESD Clip
Catalog #: 24560-255
Coding PEG for IEL + IET handle and guide rails  with coding
Keying/Coding for IEL/IET Handle and IEEE Guide Rail
Catalog #: 20817-501
guide rails
Guide Rail With Coding IEEE ESD Clip, Alignment Pin
Catalog #: 24560-256

Recommended products

Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 220 mm, 2.5 mm Groove Width, Red
Catalog #: 64568-111

ADDITIONAL PRODUCT DETAILS

New generation of Wih Coding type guide rails for PCBs or plug-in units. Forms a reliable interface between the subrack mechanics and the sub-assemblies. With the optimized design and the new high quality plastic material not just the stability was significantly increased, but also the fire safety properties improved. Which means the material ensures a low flammability, low smoke toxicity and density and fulfills the EN 45545-2 (Fire Safety in Railway Vehicle) requirements sets R22, R23 and R24 with the

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.