Front Handle, for Type R Side Panels
- Load-carrying capacity 30 kg
- Suitable for 3 and 6 U side panels
- The form of the handle make it much easier to assemble the M6 fixing screws
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Handle
- Works With: Subracks
- Handle Type: Straight
- Width: 12.2 mm
- Material: Aluminum
- Color: Silver
- Depth: 40 mm
- Torque: 2.4 N·m
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The front handle for a rugged subrack have a load-carrying capacity 30 kg. It optimzes the assembly of a subrack into a cabinet.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Front handle, die-cast Al profile, powder-coated, RAL 9006 | 2 | |
2 | M5 screw x 12 | 4 | |
3 | User manual | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.