Skip to main content

Please Select Your Country/Language Preferences

Guide Rail Standard CPCI, Aluminum, 160 mm, Groove Width 12,3mm, grey, 2 Pieces

  • Adapter to hold conduction cooled assemblies (CCAs) in subracks
More

Catalog #:

24566-005
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Guide Rail
  • Type: Conduction Cooled Assembly CompactPCI
  • Works With: Subracks; Cases
  • Length: 160 mm
  • Groove Width: 12.34
  • Material: Aluminum
  • Package Quantity: 1
  • Package Unit: Pair

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The adapter is the interface between a subrack and the conduction cooled assemblies (CCAs).

Suitable for heavy and rugged horizontal rails.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Top Adaptor, Al diecast, silver, bolts on 1
2 Bottom Adaptor, Al diecast, silver, bolts on 1
3 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.