Skip to main content

Please Select Your Country/Language Preferences

"EuropacPRO 19"" Bracket for Type F Side Panel, Depth Adjustable, 3 U"

  • The angle Kit enables the recessed mounting of a subrack in a Cabinet
More

Catalog #:

24560-199
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Bracket
  • Product Family: EuropacPRO
  • Type: Type F
  • Works With: Subracks
  • Rack Height: 3 U
  • Package Quantity: 1
  • Package Unit: Pair

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

24560151.tif image
Panhead Screw, Torx, Steel Zinc Plated, M4 × 6 mm, 100 Pieces
Catalog #: 24560-135
Square nut M4
Assembly Parts for Rugged Components, Nut, Square, M4
Catalog #: 24560-140

Recommended products

19 fixing material kit
"19"" Assembly Kit M6, Screw, Washer, Nut; 8 pieces"
Catalog #: 21100-435

ADDITIONAL PRODUCT DETAILS

This angle enables the recessed mounting of a subrack in a Cabinet.

Depth adjustable in 30 mm grid.

Fits only with side panels type F.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Left 19" bracket, Al extrusion, passivated 1
2 Right 19" bracket, Al extrusion, passivated 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.