Skip to main content

Please Select Your Country/Language Preferences

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Black Chromated Zinc Die-Cast, 1 piece

  • Mezzanine front panel is fitted into PMC front panel cut-outs
  • EMC shielding with conductive O-ring
More

Catalog #:

20835-922
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
  • Material: Zinc
  • Front Finish: Chrome Plated
  • Rear Finish: Chrome Plated
  • Treated Edges: Yes
  • Height: 74 mm
  • Width: 12.7 mm
  • Complies With: PMC Mezzanine, IEEE P1386
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

screw cheesehead slotted
Assembly Part, Cheese Head Screw, M2.5 x 5; 100 pieces
Catalog #: 21100-624
voltage keying
PMC Mezzanine Board Voltage Keying/Coding Pin
Catalog #: 60827-026
mezzanine front panel
EMC Gasket for PMC Front Panel
Catalog #: 60835-021
spacer to mount pmc and fmc mezzanine boards
Spacer to Mount PMC and FMC Mezzanine Boards
Catalog #: 60897-278

ADDITIONAL PRODUCT DETAILS

Mezzanine front panel is fitted into PMC front panel cut-outs. Available in different treatments. For O-ring EMC gasket.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 PMC bezel for mezzanine front panel, Zinc die-cast, chrome-plated, black, smooth surface structure 1
2 EMC gasket (O-ring), Cho-Seal 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.