Skip to main content

Please Select Your Country/Language Preferences

Drive Unit HD 1 x 3.5", Mounting Support, 3 U, Vertical, Assembles into the Guide Rail

  • HD 3.5", 3 or 4 U, vertical mounting
More

Catalog #:

20810-611
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Hardware Kit
  • Type: Drive Unit Mounting Kit

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Retention Set For Drives
Screw Kit for Disc Drives, M4x6 mm
Catalog #: 21100-574
Screw, flathead, slotted, for drive units
Screw for Drive Unit M3x6
Catalog #: 21100-711
Screw, flathead, slotted, for drive units
Screw for Drive Unit, UNC 6-32
Catalog #: 21100-712

ADDITIONAL PRODUCT DETAILS

The drive unit kit enables an assembly of 3.5" drive units or hard disks.

Please order assembly parts for drives and guide rail for EuropacPRO and RatiopacPRO separately, see chapter on subrack EuropacPRO accessories.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, AI 2,5 mm, front anodised, rear side passivated 1
2 Side panel connector version, AI 1,5 mm, clear passivated 2
3 Guide rail, PPE UL 94 V-0, black, only with connector version 2
4 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.