Skip to main content

Please Select Your Country/Language Preferences

Varistar CP Cabinet Frame, 52 U, 2450H, 800W, 1200D

  • Welded, finish powder-coated, black gray, RAL 7021
  • St, 1.5 mm, zinc-plated, with central GND/grounding point
  • Static load-carrying capacity max. 1600 kg
  • Please order adjustable feet separately
More

Catalog #:

20630-128
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Frame
  • Product Family: Varistar CP
  • Type: Rack Frame
  • Works With: Varistar CP
  • Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 52 U
  • Height: 2450 mm
  • Width: 800 mm
  • Depth: 1200 mm
  • Static Load: 1600 kg
  • Complies With: IEC 61587-1; IEC 61587-3

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Varistar CP Adjustable Feet
Varistar CP Adjustable Feet
Catalog #: 24630-016
Accessories for 19" telescopic shelves (Varistar, Novastar, Eurorack)
Varistar CP GND/Earthing Kit
Catalog #: 24630-001
Gasket kit (Varistar)
Varistar CP Gasket Kit, IP 20
Catalog #: 24630-017
Side by side mounting kit (Varistar)
Side-by-Side Mounting Kit for Varistar, IP 20
Catalog #: 23130-061
Side by side mounting kit (Varistar)
Side-by-Side Mounting Kit for Varistar, IP 55, With Gasketing
Catalog #: 23130-062
Side by side mounting kit (Varistar)
Side-by-Side Mounting Kit for Varistar, EMC and IP 55, With Gasketing
Catalog #: 23130-063
Separating wall (Varistar)
Varistar Side Separating Wall, 2450H 1200D
Catalog #: 23130-581

ADDITIONAL PRODUCT DETAILS

Varistar welded steel frame for static load requirments. For 19", ETSI or mounting plate integration.

A combination of castors and castors with adjustable feet is not possible with the standard frame. Please order the mobile frame for this requirement

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Frame, CP, St, hot-dip galvanised, 1.5 mm, RAL 7021 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.