Skip to main content

Please Select Your Country/Language Preferences

Labrack 19" Open Rack Uprights, 39 U

  • Mobile or stationary
  • Various shelves
  • Accessories for cable ducting
  • Stationary load-carrying capacity 200 kg or 150 kg (see specification table) at a defined center of gravity in the center of the lab rack
  • Recommended max. chassis depth 400 mm
More

Catalog #:

20118-742
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Rack
  • Product Family: Labrack
  • Frame Material: Steel
  • Rack Height: 39 U
  • Height: 1831 mm
  • Width: 600 mm
  • Static Load: 150 kg
  • Complies With: IEC 60297-3-100

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

C-Rail cable eye
Cable Eye for C-Rail, Steel, 120 x 45 mm
Catalog #: 20118-339
C-Rail cable eye
Cable Eye for C-Rail, Steel, 40 x 75 mm
Catalog #: 20118-554
C-Rail cable eye
Cable Eye for C-Rail, Steel, 95 x 95 mm
Catalog #: 20118-340
19" assembly kit M6
19" Assembly Kit, Screw, Washer, Nut; 50 Pieces
Catalog #: 21101-809
19" assembly kit M6
19" Assembly Kit, Screw, Washer, Nut; 100 PIeces
Catalog #: 21101-810

Recommended products

Labrack 19" Open Rack Stationary Base
Labrack 19" Open Rack Stationary Base
Catalog #: 20118-743
  • Product Type: Rack
  • Product Family: Labrack
  • Frame Material: Steel
    • Width: 600 mm
    • Depth: 710 mm
    • Static Load: 150 kg
    • Complies With: IEC 60297-3-100

ADDITIONAL PRODUCT DETAILS

19" uprights for open or bare rack with up to 200 kg load capacity. These 19" uprights can be mounted on a mobile or stationary base.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Rack, St, 1,5 mm, RAL 7030, with cut-out EIA 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.