Skip to main content

Please Select Your Country/Language Preferences

PSU 19" AC/DC, Maxpower 100 W, Dual, MAX 212

  • Wide input voltage range 90 ... 254 VAC and 100 ... 360 VDC with active power-factor correction (PFC)
  • 2 output voltages
  • High power density
  • Efficiency up to 80 %
More

Catalog #:

13100-115
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 13100-115, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Power Supply
  • Type: 19" Switched-Mode
  • Input Voltage AC: 90 – 264 V
  • Power: 101 W
  • Number of Output Voltages: 2
  • Voltage 1: 12 V
  • Current 1: 4.2 A
  • Voltage 2: 12 V
  • Current 2: 4.2 A
  • Rack Height: 3 U
  • Rack Width: 8 HP
  • Depth: 171.93 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

PSU Drawing
PSU Front Panel for Maxpower 100, Dual, Triple, 3 U, 8 HP, Shielded, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 21006-945
SST emc shielding for front panels 19inch bracket/corner profile
Front Panel EMC Stainless Steel Shielding Kit, 3 U; 10 pieces
Catalog #: 21101-705
keying coding pin for connectors
Coding Strip for Female Connector with 2 Pins
Catalog #: 60800-123
connector type h
Connector Type H, EN 60603, DIN 41612, Female, 15 Contacts, FASTON 6.3 mm
Catalog #: 69001-733

ADDITIONAL PRODUCT DETAILS

Pluggable 19" Power Supplies with H15 connector for fanless applications. With wide range AC input and two output voltages.

Please order front panel separately.

Output data at mains voltage > 190 VAC,Ta = 0 ... 50 °C.

CERTIFICATIONS

  • CE
  • RoHS
  • UR

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19"-compatible power-supply unit, height: 3 U, width 8 HP, depth 171.93 mm (160 mm board depth), connector H 15 M, coding strip (fitted) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.