Skip to main content

Please Select Your Country/Language Preferences

"19"" Labrack Mobile"

  • Stationary load-carrying capacity 200 kg at a defined center of gravity in the center of the lab rack
  • Recommended max. chassis depth 400 mm
More

Catalog #:

10117-498
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Rack
  • Product Family: Labrack
  • Frame Material: Steel
  • Rack Height: 36 U
  • Height: 1856 mm
  • Width: 600 mm
  • Depth: 710 mm
  • Static Load: 200 kg
  • Complies With: IEC 60297-3-100

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

c rail cable eye
Cable Eye for C-Rail, Steel, 120 x 45 mm
Catalog #: 20118-339
c rail cable eye
Cable Eye for C-Rail, Steel, 95 x 95 mm
Catalog #: 20118-340
c rail cable eye
Cable Eye for C-Rail, Steel, 40 x 75 mm
Catalog #: 20118-554
19 equipment shelf
"19"" Equipment Shelf, 1 U, RAL 7035"
Catalog #: 20118-783
19 equipment shelf
"19"" Equipment Shelf, 2 U, RAL 7035"
Catalog #: 20118-785
Labrack slide rail 40 kg
Labrack Slide Rail, 40 kg, 1 Pair
Catalog #: 20119-080
Labrack slide rail 40 kg
Labrack Slide Rail, 40 kg, 5 Pairs
Catalog #: 20119-106
Labrack 19inch equipment support
Labrack 19" Equipment Support, 2 U
Catalog #: 20119-257
19 assembly kit M6
"19"" Assembly Kit M6, Screw, Washer, Nut; 50 pieces"
Catalog #: 21101-809
19 assembly kit M6
"19"" Assembly Kit M6, Screw, Washer, Nut; 100 pieces"
Catalog #: 21101-810

ADDITIONAL PRODUCT DETAILS

Open frame rack with 200 kg load capacity and recommended chassis depth of upto 400 mm, ideally for general electronics, test & measurement, audio/video and broadcasting applications.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" frame, St, 2 mm, RAL 7035, with EIA cut‐outs 1
2 Mobile base/plinth, Al, die‐cast, RAL 7035 1
3 Castor, plastic (PA), with rubber insert 2
4 Locking castor, plastic (PA), with rubber insert 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.