Skip to main content

Please Select Your Country/Language Preferences

VPX Systems

Filter By

Filter By

Products | 2 results

VPX System, Desktop, 4 U, 5 Slot, Pluggable PSU, With Rear I/O

  • Product Type: System
  • Number of Slots: 5
  • Type: Desktop
  • Backplane Type: VPX Full Mesh
    • Data Transfer: 10 GbE
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Front to Rear
    • Rack Height: 4 U
    • Power Supply Type: (1) Pluggable PSU
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: ANSI/VITA 46.0-2019
    • Depth: 275 mm
    • Height: 177 mm
Catalog #:
20836-447

VPX System, Rugged, 10 U, 10 Slot, Pluggable PSU

  • Product Type: System
  • Number of Slots: 10
  • Type: Rugged 19" Rack Mount
  • Backplane Type: VPX, VITA 65
    • Data Transfer: 10 GbE; PCIe Gen3
    • Power per Slot: 50 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Front to Rear
    • Rack Height: 10 U
    • Power Supply Type: (1) Pluggable PSU
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: ANSI/VITA 46.0-2019
    • Power: 1000 W
    • Depth: 490 mm
    • Height: 443.7 mm
    • Width: 480 mm
Catalog #:
20836-780