Skip to main content

Please Select Your Country/Language Preferences

Thermal Control and Monitoring

Products | 19 results

Thermostat with integrated temperature sensor

Connection Cable for Thermostat, Hygrostat

  • Product Type: Cable
Catalog #:
62150-201
Thermostat with integrated temperature sensor

Connection Cable for Thermostat, Hygrostat, Fan, Heater

  • Product Type: Cable
Catalog #:
62150-264
Thermostat with integrated temperature sensor

DIN Rail for Thermostat With Integrated Temperature Sensor

  • Product Type: DIN Rail
  • Height: 7.3 mm
Catalog #:
21120-178
Speed control for fans

Fan Speed Control Unit With C13 Plug

  • Product Type: Fan Control Module
Catalog #:
60715-005
Speed control for fans

Fan Speed Control Unit With C13 Plug, IEC Plug

  • Product Type: Fan Control Module
Catalog #:
60715-006
Hygrostat, adjustable or fixed relative air humidity

Hygrostat, Relative Air Humidity, Fixed, 65 %, 230 VAC

  • Product Type: Hygrostat
Catalog #:
60715-138
Hygrostat, adjustable or fixed relative air humidity

Hygrostat, Relative Air Humidity, Adjustable, 40 ... 90 %, 230 VAC

  • Product Type: Hygrostat
Catalog #:
60715-213
LHX+ Control Unit for LHX+ 5 KW and 10 KW kit

LHX+ Control Unit for LHX+ 5 KW and 10 KW

  • Product Type: Control Unit
  • Color: Black
  • Works With: Varistar CP
  • Height: 130 mm
    • Width: 150 mm
Catalog #:
23130-664
LHX+ Remote Access Control

LHX+ Display for Control Unit

  • Product Type: Display/Operator Panel
Catalog #:
23130-666
LHX+ Water Control Package Kit

LHX+ Water Control Package Kit

  • Product Type: Connector Kit
Catalog #:
23130-663
Thermostat mains connection (SCHUKO/UTE 230 V)

Thermostat Mains Connection, SCHUKO/UTE, 230 VAC

  • Product Type: Power Cord
Catalog #:
20118-719
Thermostat with digital display

Thermostat With Digital Display, 230 VAC

  • Product Type: Thermostat
  • Voltage AC: 230 V
Catalog #:
60715-132
Thermostat with digital display

Thermostat With Digital Display, 115 VAC

  • Product Type: Thermostat
  • Voltage AC: 115 V
Catalog #:
60715-133
Thermostat with external temperature sensor

Thermostat With External Temperature Sensor

  • Product Type: Thermostat
Catalog #:
20715-003
Thermostat with integrated temperature sensor

Thermostat With Integrated Temperature Sensor for Cooling

  • Product Type: Thermostat
Catalog #:
60715-136
Thermostat with integrated temperature sensor

Thermostat With Integrated Temperature Sensor for Heating

  • Product Type: Thermostat
Catalog #:
60715-137
Thermostat with mains cable, 230 VAC

Thermostat With Integrated Temperature Sensor for Heaters or Fan

  • Product Type: Thermostat
Catalog #:
20715-002
Thermostat with mains cable, 230 VAC

Thermostat With Mains Cable, 230 VAC

  • Product Type: Thermostat
  • Voltage AC: 230 V
Catalog #:
20118-750
AC-mains switch-over for LHX 20

Varistar LHX 20 AC-Mains Switch-Over

  • Product Type: Power Redundancy Module
  • Depth: 120 mm
  • Height: 333 mm
  • Width: 62 mm
Catalog #:
23207-115