Skip to main content

Please Select Your Country/Language Preferences

Small Form Factor Rugged Cases

Products | 2 results

IP-PRO Aluminum Case, EMC, 110H 400W 230D, IP65

  • Product Type: Small Form Factor Case
  • Product Family: IP-PRO ALU EMC
  • Type: Rugged
  • Height: 110 mm
    • Width: 401 mm
    • Depth: 230 mm
    • Material: Aluminum
    • Color: Silver Grey
    • Color Code: RAL 7001
    • Finish: Powder Coated
    • Protection Rating: IP65
    • Shape: Rectangular
Catalog #:
26880-010

IP-PRO Aluminum Case, EMC, 90H 260W 160D, IP67

  • Product Type: Small Form Factor Case
  • Product Family: IP-PRO ALU EMC
  • Type: Rugged
  • Height: 90 mm
    • Width: 260 mm
    • Depth: 160 mm
    • Material: Aluminum
    • Color: Silver Grey
    • Color Code: RAL 7001
    • Finish: Powder Coated
    • Protection Rating: IP67
    • Shape: Rectangular
Catalog #:
26880-004