Skip to main content

Please Select Your Country/Language Preferences

PCB Tainers, Retainers, and Card Guides

Products | 30 results

15 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 3.5 in / 88.9 mm
Catalog #:
15B-7-3

165 Retainer, 0.063 in (1.6 mm) Board, 5.25 in (133 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Length: 5.25 in / 133.4 mm
Catalog #:
165-06-5.25

165 Retainer, 0.063 in (1.6 mm) Board, 8.25 in (210 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Length: 8.25 in / 209.6 mm
Catalog #:
165-06-8.25

165 Retainer, 0.094 in (2.4 mm) Board, 6.25 in (159 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Length: 6.25 in / 158.8 mm
Catalog #:
165-09-6.25

166 Retainer, 0.063 in (1.6 mm) Board, 5.25 in (133 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Length: 5.25 in / 133.4 mm
Catalog #:
166-06-5.25

166 Retainer, 0.063 in (1.6 mm) Board, 8.25 in (210 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Length: 8.25 in / 209.6 mm
Catalog #:
166-06-8.25

166 Retainer, 0.094 in (2.4 mm) Board, 6.25 in (159 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Length: 6.25 in / 158.8 mm
Catalog #:
166-09-6.25

17 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Silver Plated
    • Length: 2.5 in / 63.5 mm
Catalog #:
17BH-5

18 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Finish: Cadmium Plated
    • Length: 3 in / 76.2 mm
Catalog #:
18B-6-3

20 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.125 in / 3.2 mm
    • Finish: Cadmium Plated
    • Length: 10 in / 254 mm
Catalog #:
20B-20-3

21 PCB-Tainer, 0.063 in (1.6 mm) Board, 5.5 in (140 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 5.5 in / 139.7 mm
Catalog #:
21B-2-11-3

21 PCB-Tainer, 0.063 in (1.6 mm) Board, 2 in (51 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 2 in / 50.8 mm
Catalog #:
21B-2-4-3

21 PCB-Tainer, 0.063 in (1.6 mm) Board, 2.5 in (64 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 2.5 in / 63.5 mm
Catalog #:
21BH-2-5-3

21 PCB-Tainer, 0.094 in (2.4 mm) Board, 5 in (127 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Finish: Nickel Plated
    • Length: 5 in / 127 mm
Catalog #:
21B-3-10-6

35-1 PCB-Tainer, 0.063 in (1.6 mm) Board, 3 in (76 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 3 in / 76.2 mm
Catalog #:
35-1B-2-6-3

35-1 PCB-Tainer, 0.063 in (1.6 mm) Board, 4 in (102 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 4 in / 101.6 mm
Catalog #:
35F-1B-2-8-3

35-2 PCB-Tainer, 0.063 in (1.6 mm) Board, 2.5 in (64 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 2.5 in / 63.5 mm
Catalog #:
35-2B-2-5-3

35-7 PCB-Tainer, 0.031 in (0.8 mm) Board, 2 in (51 mm) Long, Nickel Plated

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.031 in / 0.79 mm
    • Finish: Nickel Plated
    • Length: 2 in / 50.8 mm
Catalog #:
35-7B-1-4-6

35-7 PCB-Tainer, 0.063 in (1.6 mm) Board, 5 in (127 mm) Long, Cadmium Plated

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 5 in / 127 mm
Catalog #:
35-7B-2-10-3

35-7 PCB-Tainer, 0.063 in (1.6 mm) Board, 5 in (127 mm) Long, Zinc Plated

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Zinc Plated, Clear Chromate
    • Length: 5 in / 127 mm
Catalog #:
35-7B-2-10-7

35-7 PCB-Tainer, 0.063 in (1.6 mm) Board, 2 in (51 mm) Long, Cadmium Plated

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 2 in / 50.8 mm
Catalog #:
35-7B-2-4-3

35-7 PCB-Tainer, 0.063 in (1.6 mm) Board, 3 in (76 mm) Long, Cadmium Plated

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 3 in / 76.2 mm
Catalog #:
35-7B-2-6-3

37-6 PCB-Tainer, 2.5 in (64 mm) Long, Gold Plated

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Finish: Gold Plated
    • Length: 2.5 in / 63.5 mm
Catalog #:
37-6B-5-5

37-6 PCB-Tainer, 5 in (127 mm) Long, No Surface Plating

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Length: 5 in / 127 mm
Catalog #:
37-6B-10-1

37-6 PCB-Tainer, 6 in (152 mm) Long, No Surface Plating

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Length: 6 in / 152.4 mm
Catalog #:
37-6B-12-1

37-6 PCB-Tainer, 6 in (152 mm) Long, Nickel Plated

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Finish: Nickel Plated
    • Length: 6 in / 152.4 mm
Catalog #:
37-6BH-12-6

Series 35-5 PCB-Tainer, 35-5B-2-3, 0.063 in (1.6 mm) Board, 1.4 in (36 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 1.4 in / 35.6 mm
Catalog #:
35-5B-2-3

Series 35-6 PCB-Tainer, 35-6B-2-4-3, 0.063 in (1.6 mm) Board, 2 in (51 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 2 in / 50.8 mm
Catalog #:
35-6B-2-4-3

Series 35-8 PCB-Tainer, 35CF-8B-61-8-6, 0.061-0.066 in (1.6-1.7 mm) Board, 4 in (102 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.061 in; 0.066 in / 0.061 in; 0.066 in / 1.55 mm; 1.68 mm / 1.55 mm; 1.68 mm
    • Finish: Nickel Plated
    • Length: 4 in / 101.6 mm
Catalog #:
35CF-8B-61-8-6

Series 35-8 PCB-Tainer, 35CF-8B-79-8-6, 0.079-0.084 in (2-2.1 mm) Board, 4 in (102 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.079 in; 0.084 in / 0.079 in; 0.084 in / 2.01 mm; 2.13 mm / 2.01 mm; 2.13 mm
    • Finish: Nickel Plated
    • Length: 4 in / 101.6 mm
Catalog #:
35CF-8B-79-8-6