Skip to main content

Please Select Your Country/Language Preferences

MicroTCA Systems

Products | 1 results

MTCA.0 System for 6 Single Mid-Size AMC Modules, Scope, 1 U, 84 HP

  • Product Type: System
  • Number of Slots: 6
  • Type: 19" Rack Mount
  • Backplane Type: MTCA.0 Star Topology
    • Data Transfer: 40 GbE; PCIe Gen3
    • Power per Slot: 50 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Right to Left
    • Rack Height: 1 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: No
    • Complies With: PICMG MTCA.0 R2.0
    • Depth: 301 mm
    • Height: 44.45 mm
Catalog #:
11850-024