Skip to main content

Please Select Your Country/Language Preferences

MicroTCA Systems

Products | 2 results

MTCA.0 Pico System for 2 Single Full-Size AMC Modules, 1 U, eMCH

  • Product Type: System
  • Number of Slots: 2
  • Type: Pico System
  • Backplane Type: GbE Star to eMCH, Other Ports Connected Between AMC
    • Data Transfer: GbE; PCIe Gen3
    • Power per Slot: 60 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Right to Left
    • Rack Height: 1 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: No
    • Complies With: PICMG MTCA.0 R2.0
    • Depth: 302 mm
    • Width: 265 mm
Catalog #:
11850-016

MTCA.4 System for 2 Double and 2 Single Mid-size AMC Modules, 1 U, eMCH

  • Product Type: System
  • Number of Slots: 4
  • Type: 19" Rack Mount
  • Backplane Type: GbE Star to eMCH, Other Ports Connected Between AMC
    • Data Transfer: GbE; PCIe Gen3
    • Power per Slot: 80 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Right to Left
    • Rack Height: 1 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG MTCA.4 R1.0
    • Depth: 373 mm
    • Width: 444 mm
Catalog #:
11850-029