Skip to main content

Please Select Your Country/Language Preferences

MicroTCA Systems

Products | 3 results

MTCA.0 System for 2 Single Full-Size AMC Modules, 1 HE

  • Product Type: System
  • Number of Slots: 2
  • Type: Pico System
  • Backplane Type: All Ports Point to Point Connected
    • Data Transfer: 40 GbE; PCIe Gen3
    • Power per Slot: 60 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Right to Left
    • Rack Height: 1 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: No
    • Complies With: PICMG MTCA.0 R2.0
    • Depth: 302 mm
Catalog #:
11850-023

MTCA.4 System for 12 Double Full-Size AMC Modules, CMS Topology, 7 U, 84 HP,

  • Product Type: System
  • Number of Slots: 12
  • Type: 19" Rack Mount
  • Backplane Type: CMS Dual Star Topology, JSM
    • Data Transfer: 40 GbE; PCIe Gen3
    • Power per Slot: 80 W
    • Airflow Direction: Bottom to Top
    • Rack Height: 7 U
    • Power Supply Type: 2 x (4) Single Full-size PM
    • Power Supply Included: No
    • Rear I/O: Yes
    • Complies With: PICMG MTCA.4 R1.0
    • Depth: 373 mm
Catalog #:
11890-119

MTCA.4 System for 12 Double Full-Size AMC Modules, CMS Topology, 9 U, 84 HP

  • Product Type: System
  • Number of Slots: 12
  • Type: 19" Rack Mount
  • Backplane Type: CMS Dual Star Topology, JSM
    • Data Transfer: 40 GbE; PCIe Gen3
    • Power per Slot: 80 W
    • Airflow Direction: Front to Rear
    • Rack Height: 9 U
    • Power Supply Type: 2 x (4) Single Full-size PM
    • Power Supply Included: No
    • Rear I/O: Yes
    • Complies With: PICMG MTCA.4 R1.0
    • Depth: 373 mm
Catalog #:
11890-156