Skip to main content

Please Select Your Country/Language Preferences

Front Panels without Handles

Products | 11 results

Front Panel, anodized with untreated edges, Unshielded, 3 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Handle Type: None
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
30818-279

Front Panel, anodized with untreated edges, Unshielded, 6 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Handle Type: None
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
30818-524

Front Panel, anodized, Unshielded, Screw Assembly 3 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: Yes
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
30807-483

Front Panel, anodized, Unshielded, Screw Assembly 6 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: Yes
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
30807-753

Front Panel, Front anodized, Rear Conductive, Unshielded, 3 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Handle Type: None
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
30838-049

Front Panel, Front anodized, Rear Conductive, Unshielded, 6 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Handle Type: None
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
30838-130

Front Panel, Front anodized, Rear Conductive, Unshielded, 9 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 9 U
    • Height: 395.1 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
Catalog #:
30847-482

Front Panel, Refrofit Shielding, 3 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Stainless Steel
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
20846-431

Front Panel, Refrofit Shielding, 6 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Stainless Steel
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
20846-448

Front Panel, U-profile, Refrofit Shielding, 3 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
30848-386

Front Panel, U-profile, Refrofit Shielding, 6 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
30848-387