Skip to main content

Please Select Your Country/Language Preferences

Front Panels without Handles

Products | 7 results

Front Panel, anodized with untreated edges, Unshielded, 3 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Handle Type: None
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30818-277

Front Panel, anodized with untreated edges, Unshielded, 6 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Handle Type: None
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30818-522

Front Panel, anodized, Unshielded, Screw Assembly 3 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: Yes
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30807-484

Front Panel, anodized, Unshielded, Screw Assembly 6 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: Yes
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30807-779

Front Panel, Front anodized, Rear Conductive, Unshielded, 3 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Handle Type: None
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30838-047

Front Panel, Front anodized, Rear Conductive, Unshielded, 6 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Handle Type: None
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30838-128

Front Panel, Front anodized, Rear Conductive, Unshielded, 9 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 9 U
    • Height: 395.1 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Package Quantity: 5
Catalog #:
30847-480