Skip to main content

Please Select Your Country/Language Preferences

245 Card-Lok

  • 3 segment, non-shafted design
  • Profile 6.60 mm (0.260") x 6.86 mm (0.270")
  • Screw actuated
  • Length 97 mm (3.80") to 325 mm (12.80"), 12.7 mm (0.5") increments
  • DSCC CID 59590
  • Min expansion 8.26 mm (0.325")
  • Weight 1.77 g/cm (0.159 oz/")
  • Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
  • Flexible mounting options
  • For cold wall applications
  • Average clamp force (4.80", black anodized) = 470 lbs
More

Catalog #:

MWA245-3.80HLR
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

WEDGE-LOK/ CARD-LOK CONFIGURATOR

Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 245 features a 6-32 screw to provide greater clamping force and load capacities than other Card Loks of similar profiles.

⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

CERTIFICATIONS

  • DFARS