Skip to main content

Please Select Your Country/Language Preferences

24 Lok-Tainer, Left Hand, 5.5 in (140 mm) Long

  • Constructed from beryllium copper or steel
  • DSCC 84168
  • Lever actuation
  • Cam and lobe based retention design
  • Supports PCB thickness of 0.79 mm (0.031 in), 1.6 mm (0.063 in), or 2.4 mm (0.094 in)
  • Weight 0.97 g/cm (0.087 oz/in)
  • Available unplated, or with silver, ebanol, copper, gold, nickel, zinc clear chromate, or zinc yellow chromate plating
  • For sheet metal applications
  • Length 31.75 mm (1.25 in) to 311.15 mm (12.25 in), 24.5 mm (1.0 in) increments
More

Catalog #:

24BX-2-11-3-L
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Lok-Tainer (Cam and Lobe Design)
  • Board Thickness: 0.063 in / 1.6 mm
  • Orientation: Left Hand Actuation
  • Finish: Cadmium Plated
  • Length: 5.5 in / 139.7 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 24 Lok Tainer is designed for sheet metal enclosure applications. It features a lever actuated cam and lobe design for tool-free PBC retention in moderate shock and vibration environments.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.