Assembly Kit for 5 Frame Type Plug-In Units
- Mounting kit to build up 5 front type plug in units together consist out of front panel, rear panel, side panel, cover plate and handle
- The assembly set consists of the picture position numbers 1, 2b, 3, 4 and 5
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Assembly Kit
- Type: Mounting Kit
- Works With: Frame Type Plug-In Unit
- Package Quantity: 5
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Mounting kit to build up 5 front type plug in units together consist out of front panel, rear panel, side panel, cover plate and handle
The 5 parts of this monting kit can be ordered as single order items with quantity 100. Items 24560-179, 21101-101, 21100-464, 24812-501 and 21101-239
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Panhead Screw, Torx, Self-Forming, St, zinc-Plated, M2.5 x 10 | 10 | |
2b | Cross recess/slotted, M2.5x12.3 mm, St, nickel plated | 30 | |
3 | Sleeves for M2.5, Plastic, grey, for form hole 5.9 x 3.3, PA, UL 94 V‐2 | 30 | |
4 | Raised countersunk panhead screw, torx,St, nickel-plated, 3 x 20 | 40 | |
5 | Fixing clip for static plastic handle, PPE, UL 94 V-0, black | 10 |
RESOURCES
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.