Skip to main content

Please Select Your Country/Language Preferences

"EuropacPRO 19"" Subrack Kit for Backplane, Retrofit Shielding, 3 U, 235 mm"

  • Subrack with side panel type F ("flexible"), front 19" bracket included, depth-adjustable 19" bracket sold separately (not included in items delivered)
  • Rear horizontal rail for backplane mounting with insulation strip
  • Aluminum construction
  • IP 20, in accordance with IEC 60529
  • Modifications such as cutouts, different finishes or dimensions available
  • Supplied as space-saving flat-pack
  • Horizontal rail type "light"
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
More

Catalog #:

24563-132
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 235 mm
  • For Mounting: Backplane
  • Board Depth: 160 mm; 220 mm / 160 mm; 220 mm
  • EMC Shielding: No
  • EMC Gasket Type: Stainless Steel (retrofittable)
  • Static Load: 11 kg
  • Handle Included: No
  • Mounting: Rack
  • Complies With: IEC 60297-3-103
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

horizontal rail
Horizontal Rail Rear, Type AB for Rear I/O Board Guides, 84 HP
Catalog #: 34561-584
24560130.tif image
Panhead Screw, Torx, GND Function, Steel Zinc Plated, M4 × 14 mm, 100 Pieces
Catalog #: 24560-130
24560155.tif image
Panhead Screw, Torx, GND Function, Steel Zinc Plated, M4 × 10 mm, 100 Pieces
Catalog #: 24560-155
horizontal mounting kit
Board Cage for Horizontal Board Installation, 3 U, 20 HP
Catalog #: 24564-117
mounting plate
"Mounting Plate for 19"" Case and Subrack, 84 HP, 220 mm Board Length"
Catalog #: 34562-752
N01062-TopCoverSubracksRender-EN-24560079
EuropacPRO Cover Plate for Bolting to Side Panel, 84 HP, 235 mm
Catalog #: 24560-079
mounting plate
EuropacPRO Mounting Plate for Use With Cover Plate, 84 HP, 220 mm Board Length
Catalog #: 34563-024
horizontal rail
Horizontal Rail, Front, Type L-KD, Light, Short Lip, 84 HP
Catalog #: 34560-184
19" Bracket Plus
EuropacPRO Rear Angle for Stainless Steel EMC Gasket for Side Panel, 3 U
Catalog #: 24561-198
30838-123.123.tif image
Front Panel, Unshielded, 3 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 30838-123
20838-273.273.tif image
Front Panel Kit, Unshielded, Bottom Hinged, 3 U, 84 HP, 2.5 mm, Al, Anodized
Catalog #: 20838-273
20848-611.611.tif image
Front Panel, Shielded, Side Hinged, 3 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20848-611

Recommended products

Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-002
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-006
divider plate
EuropacPRO Divider Plate, 3 U, 220 mm
Catalog #: 34562-762
air baffle
Air Baffle Without Front Panel, 3 U, 4 HP, Depth 220 mm
Catalog #: 34562-824
telescopic slide narrow for subrack
Telescopic Slide Narrow, Length 559 mm
Catalog #: 60110-440
telescopic slides c profile
C-Profile Adaptor for Subracks Assembled into Cabinets, 235 mm
Catalog #: 24562-454
19 fixing material kit
"19"" Assembly Kit M6, Screw, Washer, Nut; 8 pieces"
Catalog #: 21100-435

ADDITIONAL PRODUCT DETAILS

Non-shielded subrack for backplane mounting.

Individual configuration: broad range of variants in height, width and depth; guide rails for a wide variety of applications; interior options; accessories and mounting material.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" support bracket for EMC sealing (stainless steel) 2
2 Side panel type F 2
3a Front horizontal rail (L‐KD) 2
3b Rear horizontal rail (L‐ST) for backplane mounting with insulation strip 2
4 Threaded insert (thread M2.5), pre-assembled in front and rear horizontal rail 4
5 Insulation strip (pre-fitted) 2
6 Assembly kit 1
7 User manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.