Skip to main content

Please Select Your Country/Language Preferences

Telescopic Slides C-Profile for Cabinet for Fitting Varistar, 900 mm

  • For mounting 84 HP wide subracks in the 19" plane
  • Loading capacity: 25 kg per pair
  • The guiding profile (1) is matched to the fixing dimension in the cabinet (it is bolted to the 19" profile of the cabinet); the adaptor Rail (3) is matched to the depth and fixing dimension on the subrack (it is inserted into the guiding profile like a telescopic slide)
More

Catalog #:

24562-467
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Telescopic Slide
  • Product Family: Varistar
  • Type: C Profile
  • Depth: 900 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

Telescopic slides, C profile
Guide Rail Adaptor for Subracks Assembled into Cabinets, 175 mm
Catalog #: 24562-453
Telescopic slides, C profile
Guide Rail Adaptor for Subracks Assembled into Cabinets, 235 mm
Catalog #: 24562-454
Telescopic slides, C profile
Guide Rail Adaptor for Subracks Assembled into Cabinets, 295 mm
Catalog #: 24562-455
Telescopic slides, C profile
Guide Rail Adaptor for Subracks Assembled into Cabinets, 355 mm
Catalog #: 24562-456
Telescopic slides, C profile
Guide Rail Adaptor for Subracks Assembled into Cabinets, 415 mm
Catalog #: 24562-457
Telescopic slides, C profile
Guide Rail Adaptor for Subracks Assembled into Cabinets, 475 mm
Catalog #: 24562-458

ADDITIONAL PRODUCT DETAILS

Telescopic slides with guiding profile for fitting in cabinets with 25 kg load capacity.

No protection against extraction, no stop at full extension.

The reinforcement Rail and the C-Rails have been tested in accordance with the Russian atomic energy authority GAN standards.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 C-profile, AI 2
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.