RackChiller Rear Door Display and Keypad, Active
- Monochromatic display 72 x 36 mm, 132x64 pixel
- 6 function keys allow for direct access to alarms, info, and configuration menus
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Display/Operator Panel
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The Disply unit allows for local configuration, comissioning and monitoring of the RackChiller Rear Door. It encorporates an LCD panel display and 6 function keys. It installs directly to the cooler's external panel, and connects to the pre-wired cabling within the unit.
RackChiller Rear Door Controller required. This is included in the Active version, please use 21130-594 for Passive version.
For trouble-free operation it is recommended to use the water connection set and the optional accessories.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 132 x 64-pixel display and 6 buttons, dimensions of the viewing area: 72 x 36 mm; power supply via control unit; | 1 | |
2 | Assembly Instructions | 1 |
RESOURCES
Data Sheet
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.