Skip to main content

Please Select Your Country/Language Preferences

Varistar Cable Ladder, 2000H 300W 30D

  • Cables are assembled in place with cable ties or Velcro
More

Catalog #:

23130-554
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Panel
  • Product Family: Varistar
  • Type: Cable Ladder
  • Material: Steel
  • Finish: Zinc Plated
  • Rack Height: 38 U
  • Height: 1800 mm
  • Width: 300 mm
  • Depth: 300 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Cable ties
Cable Tie, 92L 2.5W
Catalog #: 20118-351
Cable ties
Cable Tie, 186L 5W
Catalog #: 20118-352
Cable ties
Cable Tie, 360L 5W
Catalog #: 20118-353
Velcro strip
Velcro Strip
Catalog #: 20118-624

ADDITIONAL PRODUCT DETAILS

Vertical cable grid in different widths for Varistar free standing cabinets.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cable ladder, round steel, zinc‐plated 2
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.