Skip to main content

Please Select Your Country/Language Preferences

Varistar 19'' Shelf, Telescopic, 30 kg, RAL 7021, Shortened, 600W 500D

  • Static load-carrying capacity at full extension 30 kg
  • Perforated for assembling cable ties
  • Mounting height 1 U, for mounting on four 19" panel/slide mounts
  • Incl. telescopic slides
  • Hammer head perforation to fix cable ties
More

Catalog #:

21130-342
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Shelf
  • Product Family: Varistar
  • Type: Telescopic Shelf, Reduced Depth
  • Color: Black Grey
  • Color Code: RAL 7021
  • Width: 417 mm
  • Depth: 500 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

GND/earthin cable
"19"" Telescopic Shelves Grounding Kit for Varistar"
Catalog #: 23130-140

ADDITIONAL PRODUCT DETAILS

Varistar 19'' Shelf, Stationary with 30 KG load capacity, perforated for ease of assembly.

Mounting bracket for assembly of the telescopic slide on the frame please order separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Perforated shelf, St, 1.5 mm 1
2 Telescopic slide 2
3 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.