Skip to main content

Please Select Your Country/Language Preferences

Varistar 19'' Shelf, Stationary, 75 kg, RAL 7021, 600W 700D

  • Static load-carrying capacity 75 kg
  • St, 1.5 mm
  • Incl. GND/grounding
  • Width 495 mm
  • For mounting on four 19" panel/slide mounts
More

Catalog #:

21130-304
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Shelf
  • Product Family: Varistar
  • Type: Recessed Depth
  • Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Height: 600 mm
  • Width: 495 mm
  • Depth: 800 mm
  • Length: 642 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Varistar 19'' Shelf Reinforcement Rail Kit
Varistar Reinforcement Rail Kit for 19" Shelves
Catalog #: 23130-310

ADDITIONAL PRODUCT DETAILS

Varistar 19'' Shelf, Stationary, 75 kg.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Perforated shelf, St, 1.5 mm, RAL 7021 1
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.