Skip to main content

Please Select Your Country/Language Preferences

MultipacPRO 19" Chassis Basic Kit, 4 U, Depth 460 mm

  • For non-standardized assemblies (1 ... 5 U) and standardized assemblies (1, 2 U) conforming to IEC 60297-3-105
  • Frame consists of two lateral parts and front/rear panel
  • Material: aluminium
  • Select further components (Accessories)
More

Catalog #:

20860-231
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Subrack/Chassis
  • Product Family: MultipacPRO
  • Type: Configurable
  • Rack Height: 4 U
  • Usable Width: 403 mm
  • Depth: 460 mm
  • EMC Shielding: No (Retrofittable)
  • Mounting: Rack
  • Complies With: IEC 60297-3-100

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

Front handle, one-piece, width 10 mm (MultipacPRO)
MultipacPRO Front Handle, One-Piece, Width 10 mm, 4 U
Catalog #: 20860-259
Top cover/base plate, non-perforated
MultipacPRO Cover Plate, Plain, Depth 460 mm
Catalog #: 30860-505
Top cover/base plate, perforated
MultipacPRO Cover Plate, Perforated, Depth 460 mm
Catalog #: 30860-514

Recommended products

MultipacPRO, 19" complete chassis from steel with plain top cover and base plate
MultipacPRO EMC Shielding Kit, Aluminium Version
Catalog #: 20860-130
MultipacPRO Mounting Plate
MultipacPRO Mounting Plate, Depth 390 mm
Catalog #: 20860-111
Assembly kit for telescopic slides
MultipacPRO Telescopic Slide Rail Assembly Kit
Catalog #: 20860-131

ADDITIONAL PRODUCT DETAILS

Such a kit enables a customer to configure the 3 different top / bottom covers.

Please order mounting plate, cover and base plates, handles, telescopic slides separately.

Dimensions h = clear mounting height = H‐8.1 mm, b = clear mounting width = 403 mm.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel Al extrusion, 3 mm; front and rear side of front panels clear passivated 1
2 Rear panel, Al, 2 mm, etched 1
3 Side panel, Al extrusion, raw; with grooves for threaded insert (2 × 7) 2
4 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.