Skip to main content

Please Select Your Country/Language Preferences

"MultipacPRO 19"" Chassis Basic Kit, 1 U, Depth 340 mm"

  • For non-standardized assemblies (1 ... 5 U) and standardized assemblies (1, 2 U) conforming to IEC 60297-3-105
  • Frame consists of two lateral parts and front/rear panel
  • Material: aluminium
  • Select further components (Accessories)
More

Catalog #:

20860-203
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Subrack/Chassis
  • Product Family: MultipacPRO
  • Type: Configurable
  • Rack Height: 1 U
  • Usable Width: 403 mm
  • Depth: 340 mm
  • EMC Shielding: No (Retrofittable)
  • Mounting: Rack
  • Complies With: IEC 60297-3-100

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

20860-256.256.tif image
MultipacPRO Front Handle, One-Piece, Width 10 mm, 1 U
Catalog #: 20860-256
cover plate
MultipacPRO Cover Plate, Plain, Depth 340 mm
Catalog #: 30860-503
top cover
MultipacPRO Cover Plate, Perforated, Depth 340 mm
Catalog #: 30860-512
top cover
MultipacPRO Cover Plate for Euroboards Horizontal Mounting, 340 mm
Catalog #: 30860-521

Recommended products

multipacpro 19
MultipacPRO EMC Shielding Kit, Aluminium Version
Catalog #: 20860-130
06022001.png image
MultipacPRO Mounting Plate, Depth 270 mm
Catalog #: 20860-109
euroboard mounting kit
Euroboard Mounting Kit for insulated backplane Mounting, 1 U
Catalog #: 20860-116
euroboard mounting kit
MultipacPRO, Euroboard Mounting Kit for EN 60603 Connector, 1 U
Catalog #: 20860-115
assembly kit for telescopic slides
MultipacPRO Telescopic Slide Rail Assembly Kit
Catalog #: 20860-131

ADDITIONAL PRODUCT DETAILS

Such a kit enables a customer to configure the 3 different top / bottom covers.

Please order mounting plate, cover and base plates, handles, telescopic slides separately.

Dimensions h = clear mounting height = H‐8.1 mm, b = clear mounting width = 403 mm.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel Al extrusion, 3 mm; visible surface: clear anodized; surface finish: clear passivated 1
2 Rear panel, Al, 2 mm, surface finish: clear passivated 1
3 Side panel, Al extrusion, raw; with grooves for threaded insert (2 × 7 mm) 2
4 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.