MultipacPRO Telescopic Slide Rail Assembly Kit
- Assembly kit and adaptor bracket suitable for mounting the MultipacPRO chassis in Varistar, Eurorack and Minirack cabinets
- Mounting of telescopic slide: The 19" multipac chassis can be mounted on universal telescopic slides (1 U and 2 U) using the assembly kit
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Assembly Kit
- Works With: Chassis
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Assembly kit for mounting the MultipacPRO chassis in different cabinets.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Mounting bracket, St, zinc-plated; for Varistar cabinets | 4 | |
2 | Mounting bracket, St, zinc-plated; for Eurorack cabinets | 4 | |
3 | Mounting bracket, St, zinc-plated; for Minirack cabinets | 4 | |
4 | Adaptor, St, zinc-plated; for 1 U telescopic slides | 1 | |
5 | Adaptor, St, zinc-plated; for 2 U telescopic slides | 1 | |
6 | Assembly kit (cage nuts, nuts, screws, washers) | 1 |
RESOURCES
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.