Skip to main content

Please Select Your Country/Language Preferences

Front Panel Kit, Shielded, Bottom Hinged, 6 U, 42 HP, 2.5 mm, Al, Front Anodized, Rear Conductive

  • U-profile front panel can be unhinged at 135° (not RatiopacPRO) opening angle
  • Enables mounting on horizontal rails
  • Shielded, U front panel with textile EMC gasket
  • Suitable for subracks (EuropacPRO) and cases (RatiopacPRO, PropacPRO, CompacPRO)
More

Catalog #:

20848-602
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 20848-602, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Accessory Type: Front panel
  • Type: Front Panel without Handle
  • Mounting: Hinged, Bottom
  • EMC Shielding: No (Retrofittable)
  • EMC Gasket Type: Textile
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Conductive
  • Treated Edges: No
  • Rack Height: 6 U
  • Height: 261.8 mm
  • Rack Width: 42 HP
  • Width: 213 mm
  • Complies With: IEC 60297-3-101; IEEE 1101.1/10
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

U-profile front panel bottom hinged for textile gasket.

Front panel can be removed in opened position (> 135°).

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, U profile, hinged, Al, 2.5 mm, front anodized, rear conductive 1
2 Hinge, Zn die-cast, nickel-plated 3
3 Sleeve, PA 3
4 Collar screw M2.5 x 12.3, nickel-plated + collar screw with knurled head (short) M2,5 x 12,3 + collar screw with knurled head (long) M2,5 x 12,3 3
5 EMC textile gasket, core: foam; sleeve: textile cladding with CuNi coating 1
6 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.