AdvancedTCA Front Panel Kit, Plunger Style IEA Handle with Spring Loading, Al profile, 8 U, 6 HP
- Front panel (reinforced with diecast endpiece)
- ATCA IEA handle with spring loading
- EMC textile gasket and fixing material
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Front Panel
- Accessory Type: Front panel
- Material: Aluminum
- Front Finish: Raw
- Rear Finish: Raw
- Rack Height: 8 U
- Height: 323.15 mm
- Rack Width: 6 HP
- Width: 28.95 mm
- Depth: 1 mm
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
AdvancedTCA front panel for spring-loaded IEA handle (plunger or lever style) with die‐cast end piece in Al-Profile or stainles material.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Front panel, SSt, 1 mm, incl. alignment pin and M3 knurled screws | 1 | |
2 | Bottom IEA handle incl. bearing, spring-loaded (pre-mounted with transportation lock) | 1 | |
3 | Die-cast end piece, alignment pin, M3 (20818-163) knurled screws | 2 | |
4 | Top IEA handle incl. bearing, spring-loaded (pre-mounted with transportation lock) | 1 | |
5 | EMC sealing, length 299 mm | 1 | |
6 | Assembly kit and user manual | 1 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.