Telescopic Slide Universal, 2 U, 2 U 508L
- Rail width k = 16 mm, max. installation width of extension/drawer w = 417 mm
- Lateral mounting on the 19" uprights (19" plane remains free for fixing of the extension/drawer)
- Locking at full extension
- Extension length > 100 %
- Static load-carrying capacity per pair 46 - 61 kg
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Telescopic Slide
- Type: Universal
- Length: 508 mm
- Static Load: 55 kg
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Universal Telescopic Slide with > 100 % extension and up to 61 kg load capacity.
To mount on 19" plane please order assembly kit separatelyUniversal telescopic Rails can also be fitted without additional components in non-standard applications, thus also in other than 19" cabinets.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Telescopic slide, St, zinc‐plated | 2 |
RESOURCES
Approval Agency Certificate
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.