Skip to main content

Please Select Your Country/Language Preferences

CompacPRO Complete Desktop Case, Unshielded, 3 U, 63 HP, 391 mm

  • Desktop case pre-configured in accordance with IEC 60297-3-101 for 19" components
  • Aluminum construction ensures robust solution
  • Side panel with integrated handle function
  • For backplane mounting with insulation strips
  • Ventilation slots in rear panel
  • Ventilation slots in base plate
  • IP 20 in accordance with IEC 60529
  • Front and rear identical, depth-symmetrical construction
  • GND / earthing connections in accordance with (please see catalog page 5.76)
  • Conforms with DIN EN 62368-1
More

Catalog #:

14575-156
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Case
  • Product Family: CompacPRO
  • Type: Case for 19" Components
  • Rack Height: 3 U
  • Height: 147.1 mm
  • Usable Height: 129.3 mm
  • Rack Width: 63 HP
  • Width: 364 mm
  • Usable Width: 326 mm
  • Depth: 391 mm
  • EMC Shielding: No
  • Static Load: 30 kg
  • Protection Rating: IP20
  • Front Frame Construction: Single Piece
  • Cooling Option: No
  • Complies With: IEC 60297-3-103
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

horizontal rail
Horizontal Rail Rear, Type AB for Rear I/O Board Guides, 63 HP
Catalog #: 34561-563
64571006.tif image
Panhead Screw, Torx, M4 x 14, 100 Pieces
Catalog #: 24571-371
64571007.tif image
Panhead Screw, Torx, M4 x 10, 100 Pieces
Catalog #: 24571-372
horizontal mounting kit
Board Cage for Horizontal Board Installation, 3 U, 20 HP
Catalog #: 24564-117
mounting plate
"Mounting Plate for 19"" Case and Subrack,63 HP, 160 mm Board Length"
Catalog #: 34562-747
rear foot
CompacPRO Rear Foot With Rubber Inlay, 3 U
Catalog #: 24575-114
tip up protection
CompacPRO Rear Foot with Edge Protection, 3 U
Catalog #: 20823-675
rear foot
CompacPRO Rear Foot, 3 U, increased 45 mm
Catalog #: 20823-668
tip up carrying handle
CompacPRO Tip-Up Handle, 3 + 4 U, 63 HP
Catalog #: 24575-158
cable holder
Cable Holder for Cases
Catalog #: 24575-800

Recommended products

Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-002
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-006
divider plate
EuropacPRO Divider Plate, 3 U, 220 mm
Catalog #: 34562-762
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-091
air baffle
Air Baffle Without Front Panel, 3 U, 4 HP, Depth 220 mm
Catalog #: 34562-824
Guide Rail Type Accessorie-strengthened
Guide Rail Accessory Type, Strengthened, PC, 280 mm, 2 mm Groove Width, Red
Catalog #: 64568-080
guide rails
Guide Rail Standard Type, PC, 280 mm, 2 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-379
Guide Rail
Guide Rail Accessory Type, PC, 280 mm, 2 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-381
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 280 mm, 2.5 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-331
Guide Rail
Guide Rail Accessory Type for Heavy PCBs, Extra Strong, Aluminum, 280 mm, 2 mm Groove Width, Silver
Catalog #: 34562-883
plastic foot
Tip-up Foot for Chassis, Plastic, RAL 7016
Catalog #: 20603-002

ADDITIONAL PRODUCT DETAILS

The pre-configured nVent SCHROFF CompacPRO case provides electronics protection for 19" assemblies such as plug-in units and euroboards. The aluminum die cast frame and sidepanels guarantee a robust solution. In addition an extensive accessory range is available.

CERTIFICATIONS

  • RoHS
  • EN 62368-1

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side panel, Al extrusion, powder-coated, RAL 7016 2
2 Frame, Al die-cast, powder-coated, RAL 7016 2
3 Cover plate, Al, 1.5 mm, powder-coated, RAL 9006, with GND/earthing tag 1
4 Base plate with 4 rows of ventilation slots, Al, 1.5 mm, powder-coated, RAL 9006, with GND/earthing tag 1
6 Tip-up foot with anti-slip protection, PA, RAL 7016, UL 94 V-0 4
7 Cover bracket, Al extrusion, anodised, cut edges plain 2
8 Horizontal rail, Al extrusion, with threaded insert, St, M2.5 2
9 Rear horizontal rail, Al extrusion, with threaded insert, St, M2.5 and insulation strip, PBT, UL 94 V-0 (for indirect backplane mounting) 2
11 Rear panel with 1 row of ventilation slots, Al, anodised, 2 mm 1
12 Guide rail for 160 mm board length, PBT, UL 94 V-0, 20 pieces 20
13 GND/earthing kit 1
14 Assembly kit, also allows the fitting of a full-width front panel 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.