Skip to main content

Please Select Your Country/Language Preferences

127 Lok-Tainer, 0.025 in (0.64 mm) Board, Left Hand, 4 in (102 mm) Long

  • Length 127.0 mm (5.0 in) to 304.8 mm (12.0 in), 12.7 mm (0.5 in) increments
  • For sheet metal applications
  • Supports PCB thickness of 0.64 mm (0.025 in) to 3.36 mm (0.132 in)
  • DSCC 88052
  • Constructed from beryllium copper or steel
  • Available unplated or with silver, ebanol, copper, gold, nickel, zinc clear chromate, or zinc yellow chromate plating
  • Screw Actuation
  • Weight 1.29g/cm (0.116 oz/in)
  • Cam and lobe based retention design
More

Catalog #:

127B-2-8-8-L
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Lok-Tainer (Cam and Lobe Design)
  • Board Thickness: 0.025 in / 0.64 mm
  • Orientation: Left Hand Actuation
  • Finish: Zinc Plated, Yellow Chromate
  • Length: 4 in / 101.6 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 127 Lok Tainer is designed for sheet metal enclosures and features a screw actuation, cam and lobe design for PBC retention in moderate shock and vibration environments.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.