Skip to main content

Please Select Your Country/Language Preferences

125 Stainless Steel Board Retainer, 0.094 in (2.4 mm) Board, 6.25 in (159 mm) Long

  • Length 31.75 mm (1.25 in) to 311.15 mm (12.25 in), 24.5 mm (1.0 in) increments
  • Weight 0.48g/cm (0.043 oz/in)
  • For sheet metal applications
  • Made from stainless steel
  • Supports PCB thickness of 1.6 mm (0.063 in) or 2.4 mm (0.094 in)
  • Spring based retention design
  • DSCC 85034
More

Catalog #:

125-09-6.25
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
  • Finish: Passivated
  • Length: 6.25 in / 158.8 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 125/126 is an economical PCB retention solution for sheet metal applications. Constructed of rugged stainless steel, the independent spring design provides board retention for low shock and vibration applications.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.