Skip to main content

Please Select Your Country/Language Preferences

MTCA.4 System for 12 Double Full-Size AMC Modules, CMS Topology, 7 U, 84 HP,

  • In accordance with MTCA.4 R1.0 specification
  • 84 HP system for 12 double Full-Size AdvancedMC modules, 2 Single Full-Size MCHs, and 4 / 2 Single Full-Size power modules
  • 6 rear transition module slots for Double Full-Size RTMs
  • 1 Single Full-Size slot for a JTAG switch module (JSM)
  • Backplane with dual-star topology
  • Optional fan speeds for front and rear sections can be separately adjusted via the MCH
  • 2 hot-swap fan modules with cooling unit manager (CU EMMC)
  • Air filter accessible from the front
More

Catalog #:

11890-119
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 11890-119, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: System
  • Number of Slots: 12
  • Type: 19" Rack Mount
  • Backplane Type: CMS Dual Star Topology, JSM
  • Data Transfer: 40 GbE; PCIe Gen3
  • Power per Slot: 80 W
  • Airflow Direction: Bottom to Top
  • Rack Height: 7 U
  • Power Supply Type: 2 x (4) Single Full-size PM
  • Power Supply Included: No
  • Rear I/O: Yes
  • Complies With: PICMG MTCA.4 R1.0
  • Depth: 373 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The system is designed for high-performance, high availability applications. The hot-swap fan modules with EMMC in pull configuration ensure that the front and rear slots are properly cooled. The fan speed is adjustable via the MCH. The separate JSM installation space prevents an AMC slot from being occupied by a JTAG module. The system can take up to four power modules to ensure a sufficient power supply for demanding applications. The backplane features clock and trigger lines.

2 Power Supplies are required to operate the system.

Modified systems available on request.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 MicroTCA system, 7 U, 84 HP, 373.3 mm deep, zinc-plated 1
2 AdvancedMC module slots, double full-size, with guide rail, for vertical board mounting 12
3 RTM module slots, double full-size, with guide rail, for vertical board mounting 6
4 Power module slots, single full-size 4
5 MCH slots, single full-size 2
6 JSM module slots, single full-size 1
7 Backplane with dual star topology for 12 AdvancedMC modules, 2 MCHs, 4/2 power modules, 1 JSM 1
8 Hot-swap fan module with cooling unit manager (CU EMMC) and 6 fans 2
9 Air filter, replaceable from front 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.