Skip to main content

Please Select Your Country/Language Preferences

MTCA.4 Cube System for 7 Double AMC Modules, 5 U, 42 HP

  • In accordance with PICMG MTCA.4 R1.0 specification
  • 5 U, 42 HP cube system for 6 Double Mid‐Size and 1 Double Full‐Size AdvancedMC modules, 1 Double Full‐Size MCH and 1 Double Full‐Size power module
  • 6 rear transition module slots for Double Mid‐Size modules and one slot for Double Full‐Size
  • Backplane with star topology, direct connections for S‐ATA/SAS, clock and trigger lines per PICMG MTCA.4
  • Clock topology per PICMG AMC.0 R2.0
  • Hot‐swap fan module with cooling unit manager (CU EMMC), airflow from bottom to top, fan speed for front and rear sections can be separately adjusted via MCH
  • Air filter accessible from the front
More

Catalog #:

11850-021
Your price:
--
List price (RRP):
Distributor availability

To add cut-outs, change color or see more options for 11850-021, click Customize below:

Customize

PRODUCT ATTRIBUTES

  • Product Type: System
  • Number of Slots: 7
  • Type: Half 19" Rack Mount
  • Backplane Type: MTCA.4 Star Topology
  • Data Transfer: 40 GbE; PCIe Gen3
  • Power per Slot: 80 W
  • Airflow Direction: Bottom to Top
  • Rack Height: 5 U
  • Power Supply Type: (1) Double Full-size PM
  • Power Supply Included: No
  • Rear I/O: Yes
  • Complies With: PICMG MTCA.4 R1.0
  • Depth: 373.3 mm
  • Height: 222.25 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

19" AC/DC switch-mode PSUs for MicroTCA, double full‐size, with power management (PM EMMC)
PSU 19" AC/DC for MicroTCA, With Management (PM EMMC) Double Full‐Size
Catalog #: 11098-547
Guide rails, splitting kit, microswitch
MTCA Splitting Kit
Catalog #: 20849-115

ADDITIONAL PRODUCT DETAILS

The system is designed for development and lab testing work. The hot-swap fan module with EMMC ensures that the front and rear slots are properly cooled at a low noise level. The fan speed is controlled independently for front and rear and is set via the MCH. The backplane features clock and trigger lines per PICMG MTCA.4, as well as interlocks. It also provides direct connections for SAS/SATA and lines between the AMCs.

Modified systems available on request.

CERTIFICATIONS

  • PICMG
  • UR
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 MicroTCA system, 5 U, 42 HP, 373 mm deep, zinc‐plated 1
2 AdvancedMC module slot, with guide rail, for vertical board mounting 7
3 Backplane with star topology for 7 AdvancedMC modules, 1 MCH and 1 power module 1
4 Hot‐swap fan module with cooling unit manager (CU EMMC) and 6 fans 1
5 Air filter, exchangeable from front 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.