Skip to main content

Please Select Your Country/Language Preferences

19" Fan Unit, 1 U, 3 Fans, 230 VAC

  • Mechanical strain relief for mains cables
  • Can be adapted to subracks
  • Contact protection in accordance with DIN EN ISO 13857
More

Catalog #:

10713-100
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Fan Unit
  • Input Voltage AC: 230 V

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

ac fans
AC Fan, 230 VAC, 119 x 119 x 38 mm, 162 m³h
Catalog #: 20713-243
Cable Schuko Plug - IEC
Mains Cable, SCHUKO/UTE to IEC C13, Grey
Catalog #: 60103-131
mains cable
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137
mains cable
Mains Cable, USA to IEC C13, 2.5 m, Black
Catalog #: 60103-141

Recommended products

airguide tray
1 U Air Deflector for 19" Fan Tray, 3 Fans, Front Perforated, 193 mm, RAL 7035
Catalog #: 10713-140
airguide tray
1 U Air Deflector for 19" Fan Tray, 3 Fans, Front Perforated, 193 mm, RAL 9005
Catalog #: 10713-142
airguide tray
1 U Air Deflector for 19" Fan Tray, 3 Fans, Front Perforated, 193 mm, RAL 9006
Catalog #: 10713-144
airguide tray
1 U Air Deflector for 19" Fan Tray, 3 Fans, Front Solid, 193 mm, RAL 7035
Catalog #: 10713-146
airguide tray
1 U Air Deflector for 19" Fan Tray, 3 Fans, Front Solid, 193 mm, RAL 9005
Catalog #: 10713-148
airguide tray
1 U Air Deflector for 19" Fan Tray, 3 Fans, Front Solid, 193 mm, RAL 9006
Catalog #: 10713-150

ADDITIONAL PRODUCT DETAILS

Fan Unit for installation into a 1U space within the Cabinet.

Please order mains cable separately.

Wide-range input voltage (86 ... 264 VAC) available on request.

CERTIFICATIONS

  • EAC
  • RoHS
  • CE

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel 1 U, AI, 3 mm, anodised 1
2 Case with grille, St, 1 mm, AIZn 1
3 Fans 3
4 Socket (power input IEC‐320) 1
5 Fuse clamp, mechanical strain relief for power input cable 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.