Skip to main content

Please Select Your Country/Language Preferences

Chassis Plates for 19" Subracks and Chassis

Products | 40 results

KIT Mounting Plate Particial Width

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Works With: Chassis
  • Package Quantity: 100
Catalog #:
24560-127

MultipacPRO Mounting Plate, Depth 450 mm

  • Product Type: Mounting Plate
  • Product Family: MultipacPRO
  • Works With: Chassis
  • Rack Width: 84 HP
    • Width: 402.5 mm
    • Depth: 450 mm
    • Package Quantity: 1
Catalog #:
20860-112

EuropacPRO Mounting Plate for Use With Cover Plate, 84 HP, 280 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 84 HP
    • Width: 431.35 mm
    • Depth: 232.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34563-026

EuropacPRO Mounting Plate for Use With Cover Plate, 84 HP, 340 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 84 HP
    • Width: 431.35 mm
    • Depth: 292.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34563-028

EuropacPRO Mounting Plate for Use With Cover Plate, 84 HP, 400 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 84 HP
    • Width: 431.35 mm
    • Depth: 352.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34563-042

EuropacPRO Mounting Plate for Use With Cover Plate, 84 HP, 460 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 84 HP
    • Width: 431.35 mm
    • Depth: 412.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34563-044

Mounting Plate for Case and Subrack, 84 HP, 400 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 84 HP
    • Width: 431.35 mm
    • Depth: 352.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-870

Mounting Plate for Case and Subrack, 84 HP, 460 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 84 HP
    • Width: 431.35 mm
    • Depth: 412.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-871

EuropacPRO Mounting Plate for Use With Cover Plate, 28 HP, 160 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 28 HP
    • Width: 146.88 mm
    • Depth: 112.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34563-001

EuropacPRO Mounting Plate for Use With Cover Plate, 28 HP, 220 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 28 HP
    • Width: 146.88 mm
    • Depth: 172.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34563-009

EuropacPRO Mounting Plate for Use With Cover Plate, 42 HP, 160 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 42 HP
    • Width: 217.99 mm
    • Depth: 112.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34563-002

EuropacPRO Mounting Plate for Use With Cover Plate, 42 HP, 220 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 42 HP
    • Width: 217.99 mm
    • Depth: 172.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34563-014

EuropacPRO Mounting Plate for Use With Cover Plate, 63 HP, 160 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 63 HP
    • Width: 324.67 mm
    • Depth: 112.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34563-003

EuropacPRO Mounting Plate for Use With Cover Plate, 63 HP, 220 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 63 HP
    • Width: 324.67 mm
    • Depth: 172.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34563-019

EuropacPRO Mounting Plate for Use With Cover Plate, 84 HP, 160 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 84 HP
    • Width: 431.35 mm
    • Depth: 112.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34563-004

EuropacPRO Mounting Plate for Use With Cover Plate, 84 HP, 220 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 84 HP
    • Width: 431.35 mm
    • Depth: 172.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34563-024

Mounting Plate for 19" Case and Subrack, 28 HP, 220 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO; RatiopacPRO; CompacPRO
  • Works With: Subracks
  • Rack Width: 28 HP
    • Width: 146.88 mm
    • Depth: 172.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-749

Mounting Plate for 19" Case and Subrack, 28 HP, 280 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO; RatiopacPRO; CompacPRO
  • Works With: Subracks
  • Rack Width: 28 HP
    • Width: 146.88 mm
    • Depth: 232.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-753

Mounting Plate for 19" Case and Subrack, 28 HP, 340 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO; RatiopacPRO; CompacPRO
  • Works With: Subracks
  • Rack Width: 28 HP
    • Width: 146.88 mm
    • Depth: 292.2 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-757

Mounting Plate for 19" Case and Subrack, 42 HP, 160 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO; PropacPRO; RatiopacPRO; CompacPRO
  • Works With: Subracks
  • Rack Width: 42 HP
    • Width: 217.99 mm
    • Depth: 112.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-746

Mounting Plate for 19" Case and Subrack, 42 HP, 220 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO; CompacPRO; RatiopacPRO; PropacPRO
  • Works With: Subracks
  • Rack Width: 42 HP
    • Width: 217.99 mm
    • Depth: 172.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-750

Mounting Plate for 19" Case and Subrack, 42 HP, 280 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO; RatiopacPRO; CompacPRO
  • Works With: Subracks
  • Rack Width: 42 HP
    • Width: 217.99 mm
    • Depth: 232.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-754

Mounting Plate for 19" Case and Subrack, 42 HP, 340 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO; RatiopacPRO; CompacPRO
  • Works With: Subracks
  • Rack Width: 42 HP
    • Width: 217.99 mm
    • Depth: 292.2 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-758

Mounting Plate for 19" Case and Subrack, 63 HP, 220 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO; RatiopacPRO; CompacPRO; PropacPRO
  • Works With: Subracks
  • Rack Width: 63 HP
    • Width: 324.67 mm
    • Depth: 172.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-751

Mounting Plate for 19" Case and Subrack, 63 HP, 280 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO; RatiopacPRO; CompacPRO
  • Works With: Subracks
  • Rack Width: 63 HP
    • Width: 324.67 mm
    • Depth: 232.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-755

Mounting Plate for 19" Case and Subrack, 63 HP, 340 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO; RatiopacPRO; CompacPRO
  • Works With: Subracks
  • Rack Width: 63 HP
    • Width: 324.67 mm
    • Depth: 292.2 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-759

Mounting Plate for 19" Case and Subrack, 84 HP, 160 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO; PropacPRO; RatiopacPRO; CompacPRO
  • Works With: Subracks
  • Rack Width: 84 HP
    • Width: 324.67 mm
    • Depth: 112.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-748

Mounting Plate for 19" Case and Subrack, 84 HP, 220 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO; CompacPRO; RatiopacPRO; PropacPRO
  • Works With: Subracks
  • Rack Width: 84 HP
    • Width: 431.35 mm
    • Depth: 172.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-752

Mounting Plate for 19" Case and Subrack, 84 HP, 280 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO; RatiopacPRO; CompacPRO
  • Works With: Subracks
  • Rack Width: 84 HP
    • Width: 431.35 mm
    • Depth: 232.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-756

Mounting Plate for 19" Case and Subrack,63 HP, 160 mm Board Length

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO; PropacPRO; RatiopacPRO; CompacPRO
  • Works With: Subracks
  • Rack Width: 63 HP
    • Width: 324.67 mm
    • Depth: 112.5 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
34562-747